ZA

V360ZC05P

  • Electrical Characteristics
    • Catalog # V360ZC05P
    • VMAX AC (V) 230
    • Max Rated DC Voltage 300
    • Surge Energy (WTM) (J) 9.5
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 595
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 55
    • Partner ECAD Models V360ZC05P