ZA

V36ZA20P

  • Electrical Characteristics
    • Catalog # V36ZA20P
    • VMAX AC (V) 23
    • Max Rated DC Voltage 28
    • Surge Energy (WTM) (J) 20
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • Nominal DC Voltage (VNDC) (V) 36
    • VNDC MIN (V) 32
    • VNDC MAX (V) 40
    • Max Clamp Voltage (Vc) (V) 70
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V36ZA20P