ZA

V36ZC80PX10

  • Electrical Characteristics
    • Catalog # V36ZC80PX10
    • VMAX AC (V) 23
    • Max Rated DC Voltage 31
    • Surge Energy (WTM) (J) 24
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • Nominal DC Voltage (VNDC) (V) 36
    • VNDC MIN (V) 32
    • VNDC MAX (V) 40
    • Max Clamp Voltage (Vc) (V) 63
    • Packaging Method BULK
    • Partner ECAD Models V36ZC80PX10