ZA

V390ZA05PX2855

  • Electrical Characteristics
    • Catalog # V390ZA05PX2855
    • VMAX AC (V) 250
    • Max Rated DC Voltage 330
    • Surge Energy (WTM) (J) 10
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 400
    • VNDC MIN (V) 351
    • VNDC MAX (V) 449
    • Max Clamp Voltage (Vc) (V) 650
    • Packaging Method BULK
    • Partner ECAD Models V390ZA05PX2855