ZA

V39ZA1

  • Electrical Characteristics
    • Catalog # V39ZA1
    • VMAX AC (V) 25
    • Max Rated DC Voltage 31
    • Surge Energy (WTM) (J) 1.5
    • Peak Pulse Current (ITM) 1xAmps (A) 150
    • VNDC MIN (V) 35
    • VNDC MAX (V) 43
    • Max Clamp Voltage (Vc) (V) 79
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 900
    • Partner ECAD Models V39ZA1
    • Replaced By Part Number V39ZA1P