ZA

V39ZC6P

  • Electrical Characteristics
    • Catalog # V39ZC6P
    • VMAX AC (V) 25
    • Max Rated DC Voltage 31
    • Surge Energy (WTM) (J) 6
    • Peak Pulse Current (ITM) 1xAmps (A) 1000
    • VNDC MIN (V) 35
    • VNDC MAX (V) 43
    • Max Clamp Voltage (Vc) (V) 76
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 6000
    • Partner ECAD Models V39ZC6P