ZA

V39ZS05P

  • Electrical Characteristics
    • Catalog # V39ZS05P
    • VMAX AC (V) 25
    • Max Rated DC Voltage 31
    • Surge Energy (WTM) (J) 0.3
    • Peak Pulse Current (ITM) 1xAmps (A) 100
    • VNDC MIN (V) 35
    • VNDC MAX (V) 46
    • Max Clamp Voltage (Vc) (V) 79
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 500
    • Partner ECAD Models V39ZS05P