ZA

V430ZA05PX1347

  • Electrical Characteristics
    • Catalog # V430ZA05PX1347
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • Surge Energy (WTM) (J) 11
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 441
    • VNDC MIN (V) 387
    • VNDC MAX (V) 495
    • Max Clamp Voltage (Vc) (V) 710
    • Packaging Method BULK
    • Partner ECAD Models V430ZA05PX1347