ZA

V470ZA05P

  • Electrical Characteristics
    • Catalog # V470ZA05P
    • VMAX AC (V) 300
    • Max Rated DC Voltage 385
    • Surge Energy (WTM) (J) 12
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 420
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 775
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 35
    • Partner ECAD Models V470ZA05P