ZA

V47ZU20P

  • Electrical Characteristics
    • Catalog # V47ZU20P
    • VMAX AC (V) 30
    • Max Rated DC Voltage 38
    • Surge Energy (WTM) (J) 23
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • VNDC MIN (V) 42
    • VNDC MAX (V) 52
    • Max Clamp Voltage (Vc) (V) 93
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 11000
    • Partner ECAD Models V47ZU20P