ZA

V56ZA05PX2855

  • Electrical Characteristics
    • Catalog # V56ZA05PX2855
    • VMAX AC (V) 35
    • Max Rated DC Voltage 45
    • Surge Energy (WTM) (J) 0.5
    • Peak Pulse Current (ITM) 1xAmps (A) 100
    • Nominal DC Voltage (VNDC) (V) 58
    • VNDC MIN (V) 50
    • VNDC MAX (V) 66
    • Max Clamp Voltage (Vc) (V) 110
    • Packaging Method BULK
    • Partner ECAD Models V56ZA05PX2855