ZA

V56ZA8

  • Electrical Characteristics
    • Catalog # V56ZA8
    • VMAX AC (V) 35
    • Max Rated DC Voltage 45
    • Surge Energy (WTM) (J) 10
    • Peak Pulse Current (ITM) 1xAmps (A) 750
    • VNDC MIN (V) 50
    • VNDC MAX (V) 62
    • Max Clamp Voltage (Vc) (V) 103
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3900
    • Partner ECAD Models V56ZA8
    • Replaced By Part Number V56ZA8P