ZA

V56ZC3P

  • Electrical Characteristics
    • Catalog # V56ZC3P
    • VMAX AC (V) 35
    • Max Rated DC Voltage 45
    • Surge Energy (WTM) (J) 5.5
    • Peak Pulse Current (ITM) 1xAmps (A) 500
    • VNDC MIN (V) 50
    • VNDC MAX (V) 62
    • Max Clamp Voltage (Vc) (V) 110
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1800
    • Partner ECAD Models V56ZC3P