ZA

V56ZT05P

  • Electrical Characteristics
    • Catalog # V56ZT05P
    • VMAX AC (V) 35
    • Max Rated DC Voltage 45
    • Surge Energy (WTM) (J) 0.5
    • Peak Pulse Current (ITM) 1xAmps (A) 100
    • VNDC MIN (V) 50
    • VNDC MAX (V) 66
    • Max Clamp Voltage (Vc) (V) 110
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 360
    • Partner ECAD Models V56ZT05P