ZA

V620ZS05PX2855

  • Electrical Characteristics
    • Catalog # V620ZS05PX2855
    • VMAX AC (V) 385
    • Max Rated DC Voltage 505
    • Surge Energy (WTM) (J) 13
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 620
    • VNDC MIN (V) 558
    • VNDC MAX (V) 682
    • Max Clamp Voltage (Vc) (V) 1025
    • Packaging Method T&R
    • Partner ECAD Models V620ZS05PX2855