ZA

V680ZA05P

  • Electrical Characteristics
    • Catalog # V680ZA05P
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 14
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 610
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1120
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 32
    • Partner ECAD Models V680ZA05P