ZA

V68ZA05P

  • Electrical Characteristics
    • Catalog # V68ZA05P
    • VMAX AC (V) 40
    • Max Rated DC Voltage 56
    • Surge Energy (WTM) (J) 0.6
    • Peak Pulse Current (ITM) 1xAmps (A) 35
    • VNDC MIN (V) 61
    • VNDC MAX (V) 80
    • Max Clamp Voltage (Vc) (V) 127
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 150
    • Partner ECAD Models V68ZA05P