ZA

V68ZA10

  • Electrical Characteristics
    • Catalog # V68ZA10
    • VMAX AC (V) 40
    • Max Rated DC Voltage 56
    • Surge Energy (WTM) (J) 13
    • Peak Pulse Current (ITM) 1xAmps (A) 750
    • VNDC MIN (V) 61
    • VNDC MAX (V) 75
    • Max Clamp Voltage (Vc) (V) 123
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3300
    • Partner ECAD Models V68ZA10
    • Replaced By Part Number V68ZA10P