ZA

V715ZC05P

  • Electrical Characteristics
    • Catalog # V715ZC05P
    • VMAX AC (V) 440
    • Max Rated DC Voltage 585
    • Surge Energy (WTM) (J) 15.5
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 643
    • VNDC MAX (V) 787
    • Max Clamp Voltage (Vc) (V) 1180
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 31
    • Partner ECAD Models V715ZC05P