ZA

V82ZA05P

  • Electrical Characteristics
    • Catalog # V82ZA05P
    • VMAX AC (V) 50
    • Max Rated DC Voltage 66
    • Surge Energy (WTM) (J) 1.2
    • Peak Pulse Current (ITM) 1xAmps (A) 70
    • VNDC MIN (V) 73
    • VNDC MAX (V) 97
    • Max Clamp Voltage (Vc) (V) 145
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 120
    • Partner ECAD Models V82ZA05P