ZA

V82ZT05P

  • Electrical Characteristics
    • Catalog # V82ZT05P
    • VMAX AC (V) 50
    • Max Rated DC Voltage 68
    • Surge Energy (WTM) (J) 2
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 73
    • VNDC MAX (V) 97
    • Max Clamp Voltage (Vc) (V) 135
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 240
    • Partner ECAD Models V82ZT05P