ZA

V8ZC2P

  • Electrical Characteristics
    • Catalog # V8ZC2P
    • VMAX AC (V) 4
    • Max Rated DC Voltage 535
    • Surge Energy (WTM) (J) 0.8
    • Peak Pulse Current (ITM) 1xAmps (A) 250
    • VNDC MIN (V) 6
    • VNDC MAX (V) 11
    • Max Clamp Voltage (Vc) (V) 20
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 7500
    • Partner ECAD Models V8ZC2P