MA

V150MA1A

  • Electrical Characteristics
    • Catalog # V150MA1A
    • VMAX AC (V) 88
    • Max Rated DC Voltage 121
    • Surge Energy (WTM) (J) 0.5
    • Peak Pulse Current (ITM) 1xAmps (A) 100
    • Nominal DC Voltage (VNDC) (V) 150
    • VNDC MIN (V) 127
    • VNDC MAX (V) 173
    • Max Clamp Voltage (Vc) (V) 255
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 32