AUML

V18AUMLA2220

  • Electrical Characteristics
    • Catalog # V18AUMLA2220
    • Lines Protected 1
    • ILMax 200
    • Moisture Sensitivity Level Level 1
    • Max Clamp Voltage (Vc) (V) 40
    • Vjump 24.5
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • VNDC MAX (V) 32
    • VNDC MIN (V) 23
    • Wld 25
    • Partner ECAD Models V18AUMLA2220