AUML

V24AUMLA2220

  • Electrical Characteristics
    • Catalog # V24AUMLA2220
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Max Clamp Voltage (Vc) (V) 60
    • Vjump 25
    • VMAX AC (V) 19
    • Max Rated DC Voltage 24
    • VNDC MAX (V) 39
    • VNDC MIN (V) 32
    • Wld 5
    • Partner ECAD Models V24AUMLA2220