AUML

V48AUMLA2220

  • Electrical Characteristics
    • Catalog # V48AUMLA2220
    • Lines Protected 1
    • ILMax 200
    • Moisture Sensitivity Level Level 1
    • Max Clamp Voltage (Vc) (V) 105
    • Vjump 25
    • VMAX AC (V) 40
    • Max Rated DC Voltage 48
    • VNDC MAX (V) 66.5
    • VNDC MIN (V) 54.5
    • Wld 12
    • Partner ECAD Models V48AUMLA2220