background-waves

V0402MHS12

Product Status| Activei

V0402MHS12

MLV VARISTOR 12PF 0402 MHS SERIES STD | Series: MHS
info
The Multilayer High-Speed MHS Series is a very-low Capacitance extension of the Littelfuse ML family of Transient Voltage Surge Suppression devices available in an 0402 and 0603-size surface mount chip. The MHS series provides protection from ESD and EFT in high-speed data-line and other high frequency applications. The low capacitance of the MHS Series permits usage in analog or digital circuits where it will not attenuate or distort the desired signal or data. Their small size is ideal for high-density printed circuit boards, being typically applied to protect integrated circuits and other sensitive components. They are particularly well suited to suppress ESD events including those specified in IEC 61000-42 or other standards used for ElectroMagnetic Compliance (EMC) testing. The MHS series is manufactured from semiconducting ceramics and is supplied in a leadless, surface mount package. The MHS Series is also compatible with modern reflow and wave soldering processes.
PropertyValue
Channels
1
15kV Air Clamp Voltage (V)
<160
8kV Contact Clamp Voltage (V)
<125
ILMax
10
MSL
Level 1
Co Typ (pF)
12
Vc (V)
55
VMAX AC (V)
14
VMAX DC (V)
18
Wtm10x1000
0.01
Humidity
MIL-STD-202G Method 103
Terminations
Matte Tin over Nickel over Silver
Ipk
1
ILtestVoltage
18
Body
Zinc-Oxide/Ceramic
Reflow
Suitable for Pb and Pb-free

V0402MHS12 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V0402MHS12NRMLV VARISTOR 12PF 0402 MHS SERIES STDRoHS6/24/2006Pb-Free1/1/1901Pdf IconCoC_RoHS10_V0402MHS12NRPdf IconREACH_SVHC Declaration_V0402MHS12NRDoes Not ContainYes8/12/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V0402MHS12 Custom Products Request

Need your V0402MHS12 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.