MHS

V0603MHS22

  • Electrical Characteristics
    • Catalog # V0603MHS22
    • Lines Protected 1
    • 15kV Air Clamp Voltage (V) <100
    • 8kV Contact Clamp Voltage (V) <65
    • ILMax 10
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 22
    • Max Clamp Voltage (Vc) (V) 30
    • VMAX AC (V) 6.5
    • Max Rated DC Voltage 9
    • Wtm10x1000 0.015
    • Partner ECAD Models V0603MHS22