MLA AUTO

V14MLA0603NHAUTO

  • Electrical Characteristics
    • Catalog # V14MLA0603NHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 180
    • Max Clamp Voltage (Vc) (V) 34.5
    • VMAX AC (V) 10
    • Max Rated DC Voltage 14
    • VNDC MAX (V) 21.5
    • VNDC MIN (V) 15.9
    • Wtm10x1000 0.1
    • Partner ECAD Models V14MLA0603NHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 30