MLA AUTO

V18MLA0805LNHAUTO

  • Electrical Characteristics
    • Catalog # V18MLA0805LNHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 290
    • Max Clamp Voltage (Vc) (V) 44
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • VNDC MAX (V) 28
    • VNDC MIN (V) 22
    • Wtm10x1000 0.1
    • Partner ECAD Models V18MLA0805LNHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 40