MLA AUTO

V33MLA1206NHAUTO

  • Electrical Characteristics
    • Catalog # V33MLA1206NHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 500
    • Max Clamp Voltage (Vc) (V) 75
    • VMAX AC (V) 26
    • Max Rated DC Voltage 33
    • VNDC MAX (V) 49
    • VNDC MIN (V) 38
    • Wtm10x1000 0.8
    • Partner ECAD Models V33MLA1206NHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 180