MLA AUTO

V3.5MLA0603NHAUTO

  • Electrical Characteristics
    • Catalog # V3.5MLA0603NHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 1270
    • Max Clamp Voltage (Vc) (V) 13
    • VMAX AC (V) 2.5
    • Max Rated DC Voltage 3.5
    • VNDC MAX (V) 7
    • VNDC MIN (V) 3.7
    • Wtm10x1000 0.1
    • Partner ECAD Models V3.5MLA0603NHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 30