MLA AUTO

V5.5MLA0603NHAUTO

  • Electrical Characteristics
    • Catalog # V5.5MLA0603NHAUTO
    • Lines Protected 1
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 960
    • Max Clamp Voltage (Vc) (V) 17.5
    • VMAX AC (V) 4
    • Max Rated DC Voltage 5
    • VNDC MAX (V) 9.3
    • VNDC MIN (V) 7.1
    • Wtm10x1000 0.1
    • Partner ECAD Models V5.5MLA0603NHAUTO
    • Peak Pulse Current (ITM) 1xAmps (A) 30