MLN

V5.5MLN41206

  • Electrical Characteristics
    • Catalog # V5.5MLN41206
    • Lines Protected 4
    • ESD15kVPeak 45
    • 8kV Contact Clamp Voltage (V) 35
    • ESD8kVPeak 60
    • ILMax 100
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 430
    • Max Clamp Voltage (Vc) (V) 15.5
    • VMAX AC (V) 4
    • Max Rated DC Voltage 5.5
    • VNDC MAX (V) 10.8
    • VNDC MIN (V) 7.1
    • Wtm10x1000 0.1
    • Partner ECAD Models V5.5MLN41206
    • Peak Pulse Current (ITM) 1xAmps (A) 30