SM10

V195SM10

  • Electrical Characteristics
    • Catalog # V195SM10
    • VMAX AC (V) 195
    • Max Rated DC Voltage 250
    • Surge Energy (WTM) (J) 49
    • Peak Pulse Current (ITM) 1xAmps (A) 5000
    • Peak Pulse Current (ITM) 2xAmps (A) 4000
    • VNDC MIN (V) 270
    • VNDC MAX (V) 330
    • Max Clamp Voltage (Vc) (V) 495
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 540
    • Partner ECAD Models V195SM10
    • Lead Form Terminal