SM10

V230SM10

  • Electrical Characteristics
    • Catalog # V230SM10
    • VMAX AC (V) 230
    • Max Rated DC Voltage 300
    • Surge Energy (WTM) (J) 60
    • Peak Pulse Current (ITM) 1xAmps (A) 5000
    • Peak Pulse Current (ITM) 2xAmps (A) 4000
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 595
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 500
    • Partner ECAD Models V230SM10
    • Lead Form Terminal