SM10

V550SM10

  • Electrical Characteristics
    • Catalog # V550SM10
    • VMAX AC (V) 550
    • Max Rated DC Voltage 720
    • Surge Energy (WTM) (J) 83
    • Peak Pulse Current (ITM) 1xAmps (A) 5000
    • Peak Pulse Current (ITM) 2xAmps (A) 4000
    • VNDC MIN (V) 819
    • VNDC MAX (V) 1001
    • Max Clamp Voltage (Vc) (V) 1500
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 165
    • Partner ECAD Models V550SM10
    • Lead Form Terminal