SM20

V175SM20

  • Electrical Characteristics
    • Catalog # V175SM20
    • Clamp Polarity Bi-directional
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 1400
    • Max Clamp Voltage (Vc) (V) 455
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • VNDC MAX (V) 303
    • VNDC MIN (V) 247
    • Partner ECAD Models V175SM20
    • Peak Pulse Current (ITM) 1xAmps (A) 6500