SM20

V26SM20

  • Electrical Characteristics
    • Catalog # V26SM20
    • Clamp Polarity Bi-directional
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • Moisture Sensitivity Level level 1
    • Typ Capacitance (pF) 12000
    • Max Clamp Voltage (Vc) (V) 63
    • VMAX AC (V) 20
    • Max Rated DC Voltage 26
    • VNDC MAX (V) 40
    • VNDC MIN (V) 32
  • Technical Resources
    • Varistor SM20 Datasheet

      The Littelfuse 20mm SMD Series is a surface-mount metal oxide varistor device, for use in applications requiring hi-energy / transient current capability...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    • Varistors Catalog

      Catalog with varistors, metal oxide varistors, multilayer varistors, MLVs, surface mount varistors, radial lead varistors, disc varistors, industrial varistors, high energy varistors...