SM7

V275SM7

  • Electrical Characteristics
    • Catalog # V275SM7
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 80
    • Max Clamp Voltage (Vc) (V) 710
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • VNDC MAX (V) 473
    • VNDC MIN (V) 389
    • Partner ECAD Models V275SM7
    • Peak Pulse Current (ITM) 1xAmps (A) 1200