SM7

V460SM7

  • Electrical Characteristics
    • Catalog # V460SM7
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 55
    • Max Clamp Voltage (Vc) (V) 1190
    • VMAX AC (V) 460
    • Max Rated DC Voltage 615
    • VNDC MAX (V) 790
    • VNDC MIN (V) 640
    • Partner ECAD Models V460SM7
    • Peak Pulse Current (ITM) 1xAmps (A) 1200