SM7

V510SM7

  • Electrical Characteristics
    • Catalog # V510SM7
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 45
    • Max Clamp Voltage (Vc) (V) 1200
    • VMAX AC (V) 510
    • Max Rated DC Voltage 675
    • VNDC MAX (V) 910
    • VNDC MIN (V) 735
    • Partner ECAD Models V510SM7
    • Peak Pulse Current (ITM) 1xAmps (A) 1200