FBMOV

FBMOV230M

  • Electrical Characteristics
    • Catalog # FBMOV230M
    • VMAX AC (V) 230
    • Max Rated DC Voltage 300
    • Surge Energy (WTM) (J) 600
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 360
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 585
    • Clamp Polarity Bi-directional
  • Technical Resources
    • Varistor FBMOV Datasheet

      The Littelfuse FBMOV Series thermally protected and non-fragmenting varistor represents a new development in circuit protection...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    • Varistors Catalog

      Catalog with varistors, metal oxide varistors, multilayer varistors, MLVs, surface mount varistors, radial lead varistors, disc varistors, industrial varistors, high energy varistors...