FBMOV

FBMOV510M

  • Electrical Characteristics
    • Catalog # FBMOV510M
    • VMAX AC (V) 510
    • Max Rated DC Voltage 675
    • Surge Energy (WTM) (J) 1040
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 820
    • VNDC MIN (V) 738
    • VNDC MAX (V) 902
    • Max Clamp Voltage (Vc) (V) 1335
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV510M