iTMOV

TMOV14R275M

  • Electrical Characteristics
    • Catalog # TMOV14R275M
    • Package Size 14mm
    • VMAX AC (V) 275
    • Surge Energy (WTM) (J) 110
    • Peak Pulse Current (ITM) 1xAmps (A) 6000
    • Peak Pulse Current (ITM) 2xAmps (A) 4500
    • VNDC MIN (V) 387
    • VNDC MAX (V) 473
    • Max Clamp Voltage (Vc) (V) 710
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 450