iTMOV

TMOV20R175M

  • Electrical Characteristics
    • Catalog # TMOV20R175M
    • Package Size 20mm
    • VMAX AC (V) 175
    • Surge Energy (WTM) (J) 135
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 243
    • VNDC MAX (V) 297
    • Max Clamp Voltage (Vc) (V) 455
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1400