iTMOV

TMOV20R230ML2T7

  • Electrical Characteristics
    • Catalog # TMOV20R230ML2T7
    • Package Size 20mm
    • VMAX AC (V) 230
    • Surge Energy (WTM) (J) 160
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 360
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 595