iTMOV

TMOV20RP115M

  • Electrical Characteristics
    • Catalog # TMOV20RP115M
    • Package Size 20mm
    • VMAX AC (V) 115
    • Surge Energy (WTM) (J) 52
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 162
    • VNDC MAX (V) 198
    • Max Clamp Voltage (Vc) (V) 300
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2400