LST

LST5105VL2NT1

  • Electrical Characteristics
    • Catalog # LST5105VL2NT1
    • VMAX AC (V) 510
    • Max Rated DC Voltage 675
    • Peak Pulse Current (ITM) 1xAmps (A) 50000
    • Max Clamp Voltage (Vc) (V) 1500
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models LST5105VL2NT1
    • Lead Form Terminal
    • Operating Temperature -40° to 85°C