Thermally protected SMOV25S Varistor Series for overvoltage circuit protection
The SMOV25S Varistor Series offer an integrated thermal disconnect designed to open in the event of overheating due
Show More
-
Electrical Characteristics
- Surge Energy (WTM) (J) 170
- Peak Pulse Current (ITM) 1xAmps (A) 20000
- Peak Pulse Current (ITM) 2xAmps (A) 15000
- Nominal DC Voltage (VNDC) (V) 180
- Max Clamp Voltage (Vc) (V) 295
- Clamp Polarity Bi-directional
- Partner ECAD Models
![SMOV25S111MP](https://littelfuse.componentsearchengine.com/icon.php?mna=Littelfuse&mpn=SMOV25S111MP&lbl=0&q3=1&lang=en-US)